Convergent Modeling in Solid Edge

Generative-Design-l-Convergent

Convergent Modeling supports b-rep modeling operations on facet bodies without conversion

Solid Edge seamlessly combines traditional “b-rep” solid models with triangular mesh models without time-consuming and error-prone conversions. Convergent Modeling by Siemens allows for traditional b-rep operations on digitally scanned 3D data and models born out of generative design, reducing rework while supporting modern additive manufacturing processes for complex shapes.

Capabilities

Work on mesh models with the same commands you use on b-rep models

Convergent modeling enables you to work seamlessly with the mesh-based models created using generative design and reverse engineering. Perform traditional operations on:

Reverse-Engineering-Convergent-Modeling

Digitally scanned 3D data

Convergent Modeling simplifies the process of working with scanned data. Scanned 3D data is imported in Solid Edge as faceted, or mesh, data so that you can immediately start designing—no lengthy conversion process, no manual shape creation and no need to build surfaces.

Generative Modeling

Models created using generative design

With Convergent Modeling, the optimized components coming out of generative design can be sent directly for additive manufacturing or analysis, or further modified in Solid Edge. The meshed results are seamlessly integrated into the normal model editing process, allowing you to get the final design needed for the task at hand. No more waiting for tedious, inaccurate conversions from triangular mesh to b-rep.

Generative design works well together with additive manufacturing to create complex components without the need for expensive tooling

Components for additive manufacturing

Whether your designs are created using traditional modeling, generative design or imported from a 3D scanner, they can used directly for 3D printing, mold design, analysis and more. Convergent Modeling removes limitations by giving designers the flexibility to bring optimized shapes from concept to reality, taking advantage of the materials and techniques of additive manufacturing.

Leverage b-rep and mesh geometries in the same model

Unique hybrid modeling capabilities allow b-rep and mesh geometries to coexist in the same model for downstream assembly use, speeding workflows and making mesh models even more useful. Removing the need to convert mesh or b-rep geometry in order for them to work together reduces model development time.

Video

Current Topics

Facet data has become more common and valuable in engineering workflows, with the emergence of high precision, low cost, 3D scanning, medical scanning and 3D printing. But the benefits of using facet data are reduced by the need for one-way, one time conversion to b-rep format, which is often time-consuming and error prone for numerous technical reasons.

See More Videos

Modelowanie konwergentne umożliwia stosowanie danych geometrii płaszczyznowej w przepływach informacji dotyczących modeli b-rep bez konieczności wykonywania konwersji i z zachowaniem wszystkich korzyści oferowanych przez obie technologie.

FREE Software

Free 3D Design Software

Wypróbuj oprogramowanie Solid Edge bez opłat

Uzyskaj błyskawiczny dostęp do bezpłatnej wersji próbnej oprogramowania Solid Edge, aby wypróbować jego funkcje.

Bezpłatne oprogramowanie dla startupów

Startupy na wczesnym etapie działalności, istniejące krócej niż trzy lata, mogą złożyć wniosek o bezpłatną wersję oprogramowania Solid Edge. Bez opłaty manipulacyjnej!