Solid Edge 2025

Innovate without limits.

Solid Edge® 2025 introduces product development software in a secure SaaS environment with Solid Edge X, with new Artificial Intelligence (AI) tools to help you work smarter. Solid Edge 2025 also includes a range of enhancements to increase modeling speed, improved etch and bend features for sheet metal design, and simplified model-based definition (MBD) creation. Expand your innovation toolkit with access to advanced capabilities on-demand through token licensing bundles and take advantage of seamless integration with industry-leading solutions across the Siemens Xcelerator portfolio.

I’m very impressed with Solid Edge 2025. Filtering enhancements make finding the right parts easier and the modern user interface makes it easier to use. Overall, it is full of great improvements.

Romain Potard, Chantiers de L’Atlantique

Unlock innovation on the cloud with Solid Edge X

Access all the Solid Edge software features you love in a flexible, secure Software-as-a-Service (SaaS) environment. With automatic updates and built-in cloud data management, Solid Edge X is designed to reduce IT complexity and costs. You can seamlessly collaborate across disciplines and connect globally with colleagues and customers. New AI-powered tools offer real-time assistance and help minimize disruptions to your workflows.

Solid Edge X v7

Design productivity

Design faster with more intuitive, streamlined operations

Get to work faster with improved Teamcenter integration and design better with streamlined operations. Open Solid Edge assemblies managed by Teamcenter up to 50 percent faster with accelerated download speeds and get to work quickly as assemblies load. A new quick pattern command makes the patterning of assembly features a breeze. Apply, edit and create face styles on parts directly from the assembly environment, and pick styles from other parts with the new style picker tool. Improved BOM view and Pathfinder management also save time and reduce complexity when working with large assemblies.

 

Elevate sheet metal design with new etch and bend features

Continual improvements to Solid Edge’s industry leading sheet metal capabilities streamline workflows and improve precision. The updated features support complex geometries, offering improved bend calculation, making it easier to create accurate sheet metal parts. Bend deduction and bend allowance allow you to control material conditions related to manufacturing and tooling. New etch features support bends and curved faces, automatically placing etches on all relevant faces, while enhanced bend support shows detailed properties and calculation methods.

Sheet metal

Model-based definition

Speed and simplify model-based definition creation

New customization options make it easier for both new and experienced users to tailor their Solid Edge experience, delivering a more intuitive and personalized design environment. With features like redesigned vertical command bars and enhanced context toolbars, you can streamline your workflows and enjoy greater flexibility. The Discovery Center offers a wide range of resources, learning materials and free trials, ensuring that users of all levels can quickly get up to speed and maximize their productivity.

Customize your design experience and enhance workflows

Lower the 3D communication barrier and better convey design intent for downstream manufacturing processes with new Model Based Definition (MBD) capabilities. Automated assistance reduces ambiguity while delivering consistent model dimensioning and annotations. Improved publishing tools intelligently deliver design information through easily customized templates.

User experience v1

Teamcenter Share

Connect, collaborate, share – anytime, anywhere

Start collaborating directly from the Solid Edge environment with the next-generation tools of Teamcenter Share. Share assemblies and track tasks seamlessly within Solid Edge, and create, edit and delete projects as needed. You can flexibly share (and unshare) projects with team members and create, reassign and close tasks as projects progress. Don’t let large files slow you down — Teamcenter Share supports rapid file uploads up to 500GB.

Simplify machining with smart assistance and advanced operations

Boost programming and machining performance with new enhancements to Solid Edge CAM Pro. Smart assistance automatically recommends the best operations, streamlining toolpath creation and easing the programming process. Advanced quick roughing and the zig zag milling features simplify offset roughing and face milling. Automatic hole machining also makes selecting prismatic features like slots, steps and holes effortless.

CAM Pro

FLOEFD

Faster mesh generation, advanced flow and heat simulation

Improved integration with Simcenter FLOEFD for Solid Edge allows you to directly import complex CAD models for analysis, saving time in the simulation setup process. Simplified fluid flow and heat transfer analysis make it easy to evaluate product performance under various conditions. Mesh generation for convergent, faceted and STL geometries is now even faster. With new templates and tools, setting up complex simulations is easier and more streamlined. Additionally, its user-friendly features and robust support resources enable you to design smarter and faster.

Access even more add-on capabilities with flexible licensing

Take advantage of a continually growing list of advanced capabilities available through value-based licensing. Cost-effective token bundles provide instant, on-demand access to Solid Edge add-on products, from generative design to simulation. New machine and piping libraries, CATIA translators, Solid Edge P&ID Design and Solid Edge Piping Design add-on can now be accessed with value-based licensing, with Solid Edge Design Configurator and Solid Edge Inspector Standard and Advanced being added soon.

Value-based licensing

Capital X Panel Designer

Create electrical schematics with new web-based tools

Solid Edge 2025 integrates with Capital X Panel Designer, a new cloud-native electrical design tool from Siemens, allowing designers and engineers to create electrical schematics quickly and efficiently. Available on any device, Capital X Panel Designer delivers an intuitive and accessible platform to enhance electrical design capabilities — improving workflows and reducing overhead costs.

Optimize design projects with NX interoperability and IFC file support

Unmatched interoperability between Solid Edge and NX allows you to reuse data and work seamlessly with the solution that meets your needs. Easily transfer section views, advanced PMI, kinematic data and more between Solid Edge and NX. New enhancements support the import and export of International Foundation Class (IFC) file types, a standard in the construction and building industry, allowing users to store and exchange information about construction projects without translation.

Interoperability

TCIMM

Define material data with Teamcenter Integrated Material Management

Increased support between Teamcenter and Solid Edge means even better performance from the industry-leading data management solution. New integration with Teamcenter Integrated Material Management, a PLM-managed source of material definitions, allows you to control material data for accuracy, consistency, traceability and security. Teamcenter Integrated Material Management optimizes material usage, reducing waste and environmental impact, supporting sustainability in manufacturing and can ensure accurate, eco-friendly material selection.

Videos

What’s new in Solid Edge 2025

Solid Edge X

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Capital X Panel Designer

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Mechanical Design

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Interoperability

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Teamcenter Share

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Teamcenter Integrated Material Management

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

A complete product development portfolio

Solid Edge is a portfolio of affordable, easy-to-use software tools that address all aspects of the product development process. Solid Edge combines the speed and simplicity of direct modeling with the flexibility and control of parametric design – made possible with synchronous technology.

Explore the portfolio

Launch Announcement

Introducing Solid Edge 2025

Get a close-up look at what’s new in this year’s release.

Gotowi na zakupy?

Odwiedź nasz sklep internetowy, aby jeszcze dzisiaj wykupić miesięczną lub roczną subskrypcję bądź dowiedzieć się więcej o dostępnych opcjach zakupienia stałej licencji.

Pakiet Solid Edge i Teamcenter
z rabatem

Połącz łatwe w obsłudze, profesjonalne oprogramowanie CAD 3D z najlepszym w swojej klasie oprogramowaniem do zarządzania danymi produktu (PDM).