Solid Edge Wiring Design


Achieve first-pass success in electromechanical design using industry-proven tools that simulate and verify electrical behavior as a design is created. Solid Edge Wiring Design provides rapid and intuitive electrical circuit design with built-in verification and design rule checks to validate designs.

Solid Edge Wiring Design provides rapid and intuitive electrical circuit design using industry-proven tools that simulate and verify electrical behavior as the design is created. The graphical design environment creates wiring schematics via an intuitive user interface and built-in libraries of electrical symbols, components, and simulation models. More than 10,000 popular industrial parts support the automated selection of parts, terminal plugs and seals for each connector.

Simulation highlights design challenges such as short and open circuits, voltage drop, fusing, and wire sizing errors as a design proceeds.

Solid Edge Wiring Design automates standards-based diagram generation and cross-referencing for multi-sheet schematics, and automatically generate reports for wires, connectors, and devices used in a design.

Electromechanical design for today’s engineers

Webinar

Electromechanical design for today’s engineers

Learn the latest techniques in electromechanical design with our free on-demand webinar.

Watch the Web Seminar

Capabilities

Streamline your electrical design process

Solid Edge Wiring Design is an electromechanical solution that enables data to flow seamlessly between the 2D schematic capture application and 3D MCAD domains, allowing you to break down silos to understand and trace the impact of design decisions.

ECAD/MCAD collaboration

Electromechanical design as it’s meant to be, enabling fully functional and manufacturable electromechanical designs created in a seamless ECAD/MCAD environment. Design electrical systems while simultaneously collaborating with mechanical design to optimize product design.

Advanced design automation

Built-in intelligence automates many design tasks, updating diagram, device and wire index tables as changes are made. Streamlined graphical rendering and manipulation produce high-quality diagrams and allow easier object location and interaction. Autoroute capabilities automate routing for a full signal path, including junctions.

Virtual prototyping

Ensures circuits perform to meet customer requirements using strong simulation capabilities that enable virtual prototyping of electrical circuits. Full electromechanical digital mockups remove the need for costly prototypes and enable rapid evaluation of changes.

Product design optimization

Facilitate the accommodation of space reservation, clash detection and hazard avoidance in the mechanical domain. Potential problems, such as short circuits, are highlighted.

Cabinet panel layout

Accurate physical layout and schematic drawings for successful cabinet panel design. Includes a configurable and reusable layout design capability, which can be used in the preparation of 2D industrial control panels.

Data-compatible integrations

Full data compatibility for customers using Siemens Capital and/or Teamcenter applications. Transfer 3D designs and bill of materials (BOM) from wiring design to PLM or use data derived from Solid Edge Wiring Design in Capital enterprise solutions.

Choose the right solution for you

Solid Edge Wiring Design and Solid Edge Harness Design products can be used individually or deployed together for a complete electrical design solution from design to manufacture. With an intuitive interface, Solid Edge Wiring and Harness Design solutions include video tutorials, documentation, support from a global user community, and access to online training.

Solid Edge Wiring Design

A graphical design environment for creating wiring diagrams and service documentation. Features unique integrated electrical analysis and simulation that allow you to overcome electromechanical design challenges earlier in the design cycle. Includes configurable and re-usable layout design capabilities for use in the preparation of 2D industrial control panels.

Solid Edge Harness Design

A 2D graphical design environment for harness and formboard design. Automates the complete design-to-production flow. Automates the generation of full-scaled, manufacturing-ready drawings, a bill of materials and manufacturing reports, which significantly reduces production lead times and prevents manufacturing errors.

Solid Edge Wiring and Harness Design

Create fully functional and manufacturable electromechanical designs in a seamless ECAD-MCAD environment. When deployed together, Solid Edge Wiring Design reduces effort by automating the flow of wiring data into Solid Edge Harness Design.

Video

See Solid Edge wiring design in action

See More Videos

Create fast, accurate 2D layout of industrial control panels with cabinet panel design capabilities. Solid Edge Wiring Design prepares the layout of industrial control panels with new cabinet panel capabilities that allow the reuse of schematic intelligence to generate panel layout.