CAMWorks for Solid Edge

CAMWorks for Solid Edge

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Explore CAMWorks for Solid Edge with this video and see how it can be put to work for you.

Take manufacturing to the next level with CAMWorks

CAMWorks for Solid Edge is an embedded CAM program that is fully integrated within Solid Edge. It is the only feature-based CAM software on the market that leverages synchronous technology and provides users with unprecedented benefits such as:

  • Reduced programming time from hours, to just minutes
  • Automatic Feature Recognition
  • Knowledge-Based Machining
  • Ability to retain and standardize manufacturing best practices
  • Ability to assign machining strategies using a proprietary Technology Database
  • Lower cost of ownership with ease-of-use and a short learning curve
  • Reduced turnaround time with automatic regeneration of toolpath for “on-the-fly” design changes
  • Shortened machining times with high-performance toolpaths