Award-winning flow simulation technology

Award-winning flow simulation technology

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Flow simulation in Solid Edge

FloEFD for Solid Edge supports flow simulation with an embedded computational fluid dynamics (CFD) simulation tool for easy, fast and accurate fluid flow and heat transfer analysis.

Embedded CFD simulation for fluid flow and heat transfer analysis

FloEFD for Solid Edge is especially well-suited for use during the design process as it reduces overall time to a solution by as much a 65%-75% compared to other CFD tools. The award-winning FloEFD CFD solution automates the most onerous CFD steps and helps engineers to immediately prepare and analyze their Solid Edge models.

Fluid flow and heat transfer simulation

Used by engineers across the globe, FloEFD technology offers answers to complex engineering problems quickly without sacrificing accuracy.

Integrated pre-processor, solver and post-processor

With FloEFD you need only one fully integrated package to analyze your designs. Featuring automated meshing and robust convergence criteria, FloEFD speeds up the overall design process.

Parametric study and design comparison functionality

Understand influence of changes in the geometry or boundary conditions on the results by comparing a wide range of project variants. Assess results by numerical values, graphs or animations.

Digital “what if” analysis capabilities

Conduct analysis digitally with free surface flow simulation, lighting and radiation capabilities.

Instinctive user experience

An easy-to-use GUI offers considerable intelligent automation so it’s easy to use for the design engineer and powerful enough for the analysis specialist.