Feature-Based Machining

Solid Edge manufacturing solutions provide fast and easy feature-based machining, allowing you to automatically determine the machining process for a wide range of features.
Feature based machining in Solid Edge CAM Pro uses a knowledge engine to identify and create NC machining strategies for prismatic features.Unlike other CAM systems, Solid Edge CAM Pro can be used as a complete machining kit, or as a companion for other types of machining. Additionally, the operations created are true machining operations that can be modified as needed by NC programmers.
With easy tool path generation–single, batch mode, or in the background—CAM operations are quickly updated to match new requirements.
Capabilities
Solid Edge CAM Pro feature-based machining
Solid Edge CAM Pro provides powerful NC programming and feature-based machining capabilities that are easy to deploy and learn.
CAD Neutral
Solid Edge CAM Pro is designed to be used independently of any specific CAD system. It has key industry translators for data import.
Integrated with Solid Edge
Solid Edge CAM Pro is also available for integrated use with Solid Edge.
Costs are expected to be down by 10 to 15 percent. This is due to increased productivity as well as to less waste and rework caused by scrapped parts.
P.N. Mehta, GM of Manufacturing, Eagle Seals and Systems India Ltd.
Delivering machine tool value
Speed up NC programming and maximize machine-floor investments with new manufacturing enhancements in Solid Edge Manufacturing.
Software Offers
Take the next step
Try Solid Edge for Free
Test out the built-in simulation capabilities of Solid Edge with our free trial. Includes motion simulation, stress simulation, vibration simulation, buckling simulation and thermal simulation.
Free software for your startup
Early-stage startups in business for less than three years can apply to get Solid Edge for free. No application fee!