Designcenter Solid Edge for OEMs

Add value to your hardware and software solutions with a cost-effective, easy-to-use computer-aided design (CAD) software development toolkit and feature base, customized with your brand look and feel.

Request more information

Start for free with Designcenter Solid Edge OEM

Create unique, industry-specific software applications based on a mechanical CAD base, with our software development toolkit for OEMs. Customize the Designcenter Solid Edge interface to include your own set of engineering tools— and upload your own images and logos to deliver a distinctive branded software solution to the marketplace.

What’s included?

With the Designcenter Solid Edge OEM Development Toolkit, customize the Designcenter Solid Edge interface to include your own set of solutions for product development—and use your own images and logos to deliver a distinctive and branded product to the marketplace. Because Designcenter Solid Edge is based on the widely used Parasolid modeling kernel, your application will benefit from highly accurate data compatibility across the hundreds of other applications that rely on Parasolid.

Only license the capabilities you need with flexible licensing options. Unlike other OEM offerings, Designcenter Solid Edge OEM has a modular structure, which means you only license and pay for the capabilities needed for your application. Experience the flexibility to meet target price points by mixing and matching tools right-sized for your market.

Modular, flexible software toolkit

Built-in CAD data management

Rapid custom application development

Seamless design data exchange

Part and sheet metal design

Specialized sheet metal design capabilities allow you to create and modify sheet metal features, from dimples and beads to lofted flanges and bend bulges, using sketches and engineering parameters, without having to regenerate unrelated geometry or downstream operations. Additionally, Designcenter Solid Edge creates flat patterns automatically, including complex flattening required for press work.

Assembly modeling

Designcenter Solid Edge makes creating and editing 3D computer-aided design (CAD) models faster and easier through Siemens’ unique synchronous technology – which combines the speed and simplicity of direct modeling with the flexibility and control of parametric design. Cutting-edge convergent modeling capabilities are also included, so scanned data as well as design data is immediately editable in the tool.

Additive Manufacturing | 3D Printing

Product drawings

Comprehensive dimensioning and annotation tools enable you to create fully detailed drawings with ease. QuickSheet templates can be used to automatically populate a drawing with predefined standards such as views, parts lists and annotations.

Designcenter Solid Edge OEM provides KREODx with a proven engineering backbone, enabling us to focus on innovation rather than reinventing the wheel.

Chun Qing Li, Founder & CVO, KREODx

Discover the benefits of Designcenter Solid Edge OEM

 

Create value for your solutions

Quickly and easily add value to your software and hardware solutions without creating a new CAD system from scratch. From 3D printer manufacturers who want to add CAD capabilities for customers to 2D CAD companies who wish to extend their capabilities into 3D, companies use the Solid Edge OEM toolkit to deliver value-add solutions to their markets.

Cubes
Community, symbolized by floating avatars connected by dotted lines

Access the global Solid Edge user community

For over 20 years, Solid Edge has been providing our customers and future generations of innovators with industry-leading engineering design software. By selecting Solid Edge OEM, your solution becomes immediately familiar to the entire Solid Edge user community thanks to our globally recognized brand. Many users will already know the basics of how to use the software.

Partner with a global technology leader

When you choose Solid Edge OEM, you partner with a leading global software, systems, and services provider: Siemens Digital Industries Software. With over 15 million licenses sold and 140,000 customers worldwide, Siemens Digital Industries Software works collaboratively with you to help you achieve a sustainable, competitive advantage through innovation.

Finger pointing at computer screen in a graphic

Deliver unmatched CAD interoperability with Parasolid

Solid Edge is based on the widely used Parasolid modeling kernel, used by more than 130 software vendors. This provides your end users with 100 percent 3D model compatibility across 350+ applications based on the Parasolid XT data format.

Incorporate your own brand identity

Use your own logos and branding to deliver a distinctive, self-branded product to your marketplace. Create custom capabilities that meet the requirements of your end users with the Solid Edge API. You can also add your own user interface features. These include splash screens, ribbon bars and docking panes, resulting in a solution with distinctive branding and look-and-feel.

Puzzle pieces, with one piece fitting into the other three

Eurosoft provides Sync3D sheet metal software based on Solid Edge OEM

Leading Italian sheet metal maker streamlines HVAC ducting design and manufacturing by providing seamless 3D modeling, 2D drawing creation and integration with diverse CAD formats. Designed to eliminate errors and inefficiencies in traditional workflows, Sync3D helps manufacturers optimize production and deliver high-quality sheet metal components.

Get started with Designcenter Solid Edge OEM

Get in touch with our sales team to request more information and to discuss your free trial options.

Contact sales

This offer is available for developers of commercial software applications only (free trial licenses for personal and/or academic use are not included). To inquire about academic licenses, visit our academic programs page.