System Requirements

Operating System Requirements & Information

Solid Edge 2022 has been certified to run on the following:

  • Windows 10 Enterprise or Professional (64-bit only) version 1909 or later
  • Internet Explorer 11

Solid Edge, while not dependent on any other browser, has been certified against other modern and popular browsers like Google Chrome, Microsoft Edge, and Mozilla Firefox.

  • Microsoft Office 2019 or Microsoft Office 365 Business
System Requirements

Note:

  • Support for Windows 11 will be announced in a Solid Edge 2022 maintenance pack.
  • Windows Home Edition is not supported.
  • We recommend that you not run Solid Edge on Server operating systems.
  • Solid Edge stops certifying new releases against an operating system shortly after Microsoft drops mainstream support for it. Microsoft dropped mainstream support for Windows 7 in January 2015. Microsoft dropped mainstream support for Windows 8.1 in January 2018. As a result, Solid Edge no longer installs on Windows 7 or Windows 8.1.

Hardware System Requirements

Recommended system configuration

  • Windows 10 Enterprise or Professional (64-bit only) version 1909 or later
  • 32 GB RAM or more
  • True Color (32-bit) or 16 million colors (24-bit)
  • Screen Resolution: 1920 x 1080

Minimum system configuration

  • Windows 10 Enterprise or Professional (64-bit only) version 1909 or later
  • 16 GB RAM for commercial users and 8 GB RAM for academic users
  • 65K Colors
  • Screen Resolution: 1920 x 1080
  • 7.5 GB of disk space required for installation

Reboot your system after installing Solid Edge or maintenance packs.

For more information on Solid Edge 2022, operating system, and third-party support, go to Hardware and Software Certifications, and then click Solid Edge 2022.

FREE Software

Free 3D Design Software

Solid Edge kostenlos testen

Erhalten Sie sofortigen Zugriff auf eine kostenlose Testversion von Solid Edge und probieren Sie es selbst.

Kostenlose Software für Ihr Start-up

Wenn Sie ein junges, d. h. ein vor weniger als drei Jahren gegründetes Start-up-Unternehmen führen, können Sie sich jetzt für ein kostenloses Solid Edge-Jahresabo bewerben. Ohne Anmeldegebühr!