Model Based Definition

Solid Edge Model Based Definition enables the production of a complete digital definition of parts and/or assemblies using a 3D model, moving users to a fully digitalized manufacturing and design environment. Annotated 3D models are far easier to understand than complex drawings, which reduces time spent on engineering documentation and drives downstream validation and manufacturing efforts. This can result in a paperless design office that provides less amendment work, faster time to manufacturing, quicker documentation, and clearer manufacturing communication.

Quicker manufacturing documentation–clearer manufacturing communications

Digital communications speed design-to-manufacturing processes. In Solid Edge Model Based Definition, 3D models that include PMI and associated metadata are communicated via universal 3D PDF, allowing manufacturing data to be viewed interactively. The PMI information used to drive the 3D model is the same information leveraged to create the 3D PDF file, preventing the need to create additional PMI documentation. When required for certification efforts, paper documentation can be easily produced in 3D PDF format.

Publish files directly from the drafting environment

3D PDF files derived from Solid Edge Model Based Definition can be published directly from the drafting environment. Templates define the layout of the published PDF with the number of pages in the template corresponding to the number of pages in the PDF file. Logos and other common information may be added to the background sheet. Editable fields enable users to add notes and thumbnail previews of the model to the document.

Use most cost-efficient processes in supplier collaboration

Solid Edge Model Based Definition allows suppliers to use the most cost-effective solution for their business needs by allowing manufacturers and their suppliers to manage model-based 3D engineering efforts digitally using a cost-effective, non-proprietary process. Product and manufacturing information (PMI) can be exchanged between manufacturer and supplier (or engineering and manufacturing departments) without requiring them to be in the same environment.

Compliance to standards

Compliance to industry standards can give users a competitive advantage as many industries require adherence to standards requirements for digital data-based processes. Solid Edge Model Based Definition complies to MIL-STD-31000B, ASME Y 14.41, ISO 16792, ISO 1101, ISO 1405, DIN ISO 16792 and GB/T 24734; the software imports/exports PMI using STEP AP242.

Video

See Solid Edge Model Based Definition in Action

Go paperless using template-based 3D PDF drawing tools. Model Based Definition provides annotated 3D models that are easier to understand than complex drawings.

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00