Solid Edge 2022

Engineered to grow your business

Working in partnership with our customers, we’ve added more than 500 enhancements in Solid Edge 2022 – supporting modern product development processes, allowing you to do more with your resources, and enabling new ways of working.

Solid Edge Free Trial   Solid Edge 2022 Fact Sheet

Solid Edge 2022 rocks! It’s full of enhancements and new functionalities that make everyday work faster and easier. Siemens continues to listen to our requests and deliver game-changing software.

Michel Corriveau, Veteran Solid Edge User

Key Features

What’s New in Solid Edge 2022

Create new design iterations at a click of a button

Automatically generate new designs based on defined parameters and rules with the embedded Solid Edge® Design Configurator software. Solid Edge Design Configurator is a design automation application that adds rule-based automation to a user’s familiar Solid Edge mechanical design environment. Completely embedded in Solid Edge, it enables the quick customization of products based on design parameters and rules. Rule-based automation can boost productivity and design speed.

Design Configurator
CAD Direct

Seamlessly integrate CAD geometry

CAD Direct, a new built-in 3D design capability, improves productivity when working with geometry from popular computer-aided design (CAD) systems. Insert files directly into a Solid Edge assembly without the need to translate the file separately, maintaining associativity. Data is stored in the 3D design assembly file, preventing data duplication.

Experience 2.5 axis milling – now included in Solid Edge mechanical design

Solid Edge Classic, Foundation and Premium now include fully functional 2.5-axis milling capabilities for customers with active maintenance. Fully integrated with Solid Edge, Solid Edge CAM Pro 2.5 Axis allows users to maintain full associativity with design data while instilling confidence with automated tool path creation and visualizations for optimized machining processes.

Solid Edge CAM Pro - 2.5 axis milling
Xcelerator Share & Solid Edge

Collaborate with colleagues, partners and customers

Xcelerator Share, the next-generation, cloud-based collaboration solution from Siemens Digital Industries Software, uses design-centric tools such as 3D and 2D CAD view and markup, augmented reality (AR), virtual prototyping, secure project-based sharing, and more. Work from anywhere – home, office or in transit – with browser-based access. No additional IT infrastructure required.

Visualize designs in the context of real-world environments

Full-color point cloud visualization for assemblies provides the confidence you need to position new design equipment in any setting, which is especially useful when retrofitting factories or plants. Solid Edge assembly measurement and viewing tools can be used to position and design equipment in the context of the point clouds.

Point Cloud Visualization
Convergent Hybrid Modeling

Leverage b-rep and mesh geometries in the same model without conversions

Unique hybrid model capabilities allow b-rep and mesh geometries to coexist in the same model for downstream assembly use, speeding workflows and making mesh models even more useful. Removing the need to convert mesh or b-rep geometry for them to work together reduces model development time.

Don’t let complex assemblies slow you down

Solid Edge puts you at the top of your game with orders-of-magnitude performance improvement in large assembly modeling for the third straight year. Fast assembly open allows users to enter a preview mode in order to reduce the amount of data that is loaded. Multi-body assembly modeling mode is a new environment to model internal components within an assembly file. New component finder puts intuitive search of assembly components at your fingertips with auto-complete suggestive filters.

Burgener Large Assembly
Radiate

Reinvent the wheel effortlessly

Solid Edge introduces an industry-unique radiate command enabling effortless editing of the radii of circles in part models. This productivity enhancement allows you to simultaneously edit the diameter of existing circular geometry. Based on synchronous technology, this capability allows satellite faces to move radially as an operation is performed while maintaining design intent. Pattern faces are automatically found and edited. Pattern locked dimensions are relaxed during radiate and locked back when the operation is finished.

Accelerate the speed of simulation

New automated mesh generation processes in Solid Edge Simulation provide high-quality mesh with minimum effort, controlling mesh without the need for parameters. Simulation display performance, now up to 10x faster than before, optimizes load times for results data. Satisfy increasing demands for high performance and efficiency of hydraulic systems with a new hydrostatic pressure load type that determines the maximum and minimum pressure that is exerted by a fluid at equilibrium due to the effect of gravity.

Hydrostatic Simulation
Simcenter Flomaster for Solid Edge

Improve the flow of piping system design

Introducing Simcenter™ Flomaster™ for Solid Edge software. Based on a leading 1D computational fluid dynamics (CFD) simulation tool for fluids engineering, this new product allows users to easily model and analyze the fluid and thermal flows in their piping systems. It automatically extracts 3D geometries to generate system-level models, which cuts the time required to build a simulation model by up to 90 percent. With built-in wizards, Simcenter Flomaster for Solid Edge is easy for novices to use, yet it is also appropriate for simulation experts with its advanced capabilities such as simulation of rapid dynamic events and pressure surge.

Generate a clear view of your design data

New built-in customized reports for Solid Edge, dynamic visualization, provides dynamic methods for viewing and sorting assembly parts and components. The visual reports are built on rules that are easily created with filters that resemble Excel spreadsheet software within interactive tables.

Dynamic Visualization

A complete product
development portfolio

Solid Edge is a portfolio of affordable, easy-to-use software tools that address all aspects of the product development process. Solid Edge combines the speed and simplicity of direct modeling with the flexibility and control of parametric design – made possible with synchronous technology.

Explore the portfolio

Solid Edge 3D design usability enhancements

Additional usability enhancements to Solid Edge 3D design include:

Predefines relationships in the part environment for consumption in the assembly environment, allowing users to intelligently assemble commonly used parts faster and with less effort.

Subdivision bridge allows for the easy creation of different types of bridges. Offset is useful for dividing faces without the need for extensive cage splitting. Align to curve moves cage vertices to match existing shapes or to design new shapes using hand-drawn curves. Lift support for laminar edges creates new faces when laminar edges are lifted.

No more building gussets by hand. Create gusset plates as internal components on both assembly components and frames.

Visual indication for out-of-date FOA members.

Faster creation of these systems as a single relationship.

Adds additional predefined curves; provides dynamic preview of curve as equations and parameters change.

Decals may be passed to KeyShot for rendering.

Solid Edge 2D drafting and design enhancements

Additional 2D drafting and design enhancements include:

  • Watermarks on draft – easily add and manage watermarks in your drawings
  • Property text in tables
  • Dimensions to virtual intersections
  • Open model from parts list – works for parts list and family of assemblies parts list
  • Family of assemblies draft table
  • Coordinate dimension support for 2D translator – provides import and export of .dwg and .dxf files
  • Multi-core drawing view update for section views, auxiliary views – quickly update large drawings that contain principal as well as derived drawing views

Launch Announcement

Introducing Solid Edge 2022

Get a close-up look at what’s new in this year’s release.

Watch on YouTube

準備購買嗎?

立即訪問我們的線上商店,開始按月或按年訂閱,或瞭解購買永久授權的更多資訊。

Solid Edge 和 Teamcenter
綁定購買享折扣優惠

將易於使用的專業 3D CAD 軟體與優質的產品資料管理 (PDM) 軟體相結合。

In case you missed it: updates from the previous release