Ease-of-use
An intuitive, modern user interface (UI), easy-to-follow tutorials, built-in templates, and wizard guides make Designcenter Solid Edge CAM remarkably easy to use. Consistent navigators manage key elements while dialogs provide graphical help and instant feedback in the graphics area.
CAD neutral capability
Understand influence of changes in the geometry or boundary conditions on the results by comparing a wide range of project variants. Assess results by numerical values, graphs or animations.
Postprocessor library
Included with Designcenter Solid Edge CAM Pro, the Post Hub library enables a streamlined process to generate production-ready CNC programs for your applications. The searchable, online database lets you access more than 1,200 postprocessors directly from Designcenter Solid Edge and download them to your workstation.
Tight integration with Solid Edge
Sending files from Designcenter Solid Edge to Designcenter Solid Edge CAM Pro is a one-button click. Send a single file or a whole manufacturing assembly. Data retains associativity, so that when late-stage design changes occur, they can be easily incorporated into the manufacturing plan.
PMI functionality
Product manufacturing information (PMI) is transferred along with geometry data from Designcenter Solid Edge. That makes it easy for the NC Programmer to design the manufacturing plan according to the engineer’s specifications.
Capabilities
CAM solutions optimized for your needs
Avoid the need for, and the cost of, multiple CAM systems in the machine shop with Designcenter Solid Edge CAM Pro. The scalable solution offers a wide range of in-depth NC programming capabilities, providing flexibility and maximizing the value of your investment.
In addition to the 2.5-axis milling capabilities included with Designcenter Solid Edge Classic, Foundation and Premium active maintenance contracts, CAM Pro is available in 2.5-axis, 3-axis and 5-axis bundles. These configurations along with numerous add-on functionalities allow you to customize a right-sized solution to meet your individual manufacturing needs.
Delivering machine tool value
Transform your manufacturing and maximize your design data with the powerful, automated tools of fully integrated CAD/CAM solutions with Designcenter Solid Edge.
Offers
Free Designcenter Solid Edge CAM software
Software Gratuito para sua Startup
Se você possui uma startup no estágio inicial, em atividade há menos de três anos, você pode se inscrever agora para obter o Solid Edge gratuitamente. Sem taxas de inscrição!