Solid Edge 2022 rocks! It’s full of enhancements and new functionalities that make everyday work faster and easier. Siemens continues to listen to our requests and deliver game-changing software.
Michel Corriveau, Veteran Solid Edge User
Key Features
What’s New in Solid Edge 2022
Create new design iterations at a click of a button
Automatically generate new designs based on defined parameters and rules with the embedded Solid Edge® Design Configurator software. Solid Edge Design Configurator is a design automation application that adds rule-based automation to a user’s familiar Solid Edge mechanical design environment. Completely embedded in Solid Edge, it enables the quick customization of products based on design parameters and rules. Rule-based automation can boost productivity and design speed.


Seamlessly integrate CAD geometry
CAD Direct, a new built-in 3D design capability, improves productivity when working with geometry from popular computer-aided design (CAD) systems. Insert files directly into a Solid Edge assembly without the need to translate the file separately, maintaining associativity. Data is stored in the 3D design assembly file, preventing data duplication.
Experience 2.5 axis milling – now included in Solid Edge mechanical design
Solid Edge Classic, Foundation and Premium now include fully functional 2.5-axis milling capabilities for customers with active maintenance. Fully integrated with Solid Edge, Solid Edge CAM Pro 2.5 Axis allows users to maintain full associativity with design data while instilling confidence with automated tool path creation and visualizations for optimized machining processes.


Collaborate with colleagues, partners and customers
Xcelerator Share, the next-generation, cloud-based collaboration solution from Siemens Digital Industries Software, uses design-centric tools such as 3D and 2D CAD view and markup, augmented reality (AR), virtual prototyping, secure project-based sharing, and more. Work from anywhere – home, office or in transit – with browser-based access. No additional IT infrastructure required.
Visualize designs in the context of real-world environments
Full-color point cloud visualization for assemblies provides the confidence you need to position new design equipment in any setting, which is especially useful when retrofitting factories or plants. Solid Edge assembly measurement and viewing tools can be used to position and design equipment in the context of the point clouds.


Leverage b-rep and mesh geometries in the same model without conversions
Unique hybrid model capabilities allow b-rep and mesh geometries to coexist in the same model for downstream assembly use, speeding workflows and making mesh models even more useful. Removing the need to convert mesh or b-rep geometry for them to work together reduces model development time.
Don’t let complex assemblies slow you down
Solid Edge puts you at the top of your game with orders-of-magnitude performance improvement in large assembly modeling for the third straight year. Fast assembly open allows users to enter a preview mode in order to reduce the amount of data that is loaded. Multi-body assembly modeling mode is a new environment to model internal components within an assembly file. New component finder puts intuitive search of assembly components at your fingertips with auto-complete suggestive filters.


Reinvent the wheel effortlessly
Solid Edge introduces an industry-unique radiate command enabling effortless editing of the radii of circles in part models. This productivity enhancement allows you to simultaneously edit the diameter of existing circular geometry. Based on synchronous technology, this capability allows satellite faces to move radially as an operation is performed while maintaining design intent. Pattern faces are automatically found and edited. Pattern locked dimensions are relaxed during radiate and locked back when the operation is finished.
Accelerate the speed of simulation
New automated mesh generation processes in Solid Edge Simulation provide high-quality mesh with minimum effort, controlling mesh without the need for parameters. Simulation display performance, now up to 10x faster than before, optimizes load times for results data. Satisfy increasing demands for high performance and efficiency of hydraulic systems with a new hydrostatic pressure load type that determines the maximum and minimum pressure that is exerted by a fluid at equilibrium due to the effect of gravity.


Improve the flow of piping system design
Introducing Simcenter™ Flomaster™ for Solid Edge software. Based on a leading 1D computational fluid dynamics (CFD) simulation tool for fluids engineering, this new product allows users to easily model and analyze the fluid and thermal flows in their piping systems. It automatically extracts 3D geometries to generate system-level models, which cuts the time required to build a simulation model by up to 90 percent. With built-in wizards, Simcenter Flomaster for Solid Edge is easy for novices to use, yet it is also appropriate for simulation experts with its advanced capabilities such as simulation of rapid dynamic events and pressure surge.
Generate a clear view of your design data
New built-in customized reports for Solid Edge, dynamic visualization, provides dynamic methods for viewing and sorting assembly parts and components. The visual reports are built on rules that are easily created with filters that resemble Excel spreadsheet software within interactive tables.

Videos
What’s New in Solid Edge 2022
A complete product
development portfolio
Solid Edge is a portfolio of affordable, easy-to-use software tools that address all aspects of the product development process. Solid Edge combines the speed and simplicity of direct modeling with the flexibility and control of parametric design – made possible with synchronous technology.
Solid Edge 3D design usability enhancements
Additional usability enhancements to Solid Edge 3D design include:
Predefines relationships in the part environment for consumption in the assembly environment, allowing users to intelligently assemble commonly used parts faster and with less effort.
Subdivision bridge allows for the easy creation of different types of bridges. Offset is useful for dividing faces without the need for extensive cage splitting. Align to curve moves cage vertices to match existing shapes or to design new shapes using hand-drawn curves. Lift support for laminar edges creates new faces when laminar edges are lifted.
No more building gussets by hand. Create gusset plates as internal components on both assembly components and frames.
Visual indication for out-of-date FOA members.
Faster creation of these systems as a single relationship.
Adds additional predefined curves; provides dynamic preview of curve as equations and parameters change.
Decals may be passed to KeyShot for rendering.
Solid Edge 2D drafting and design enhancements
Additional 2D drafting and design enhancements include:
- Watermarks on draft – easily add and manage watermarks in your drawings
- Property text in tables
- Dimensions to virtual intersections
- Open model from parts list – works for parts list and family of assemblies parts list
- Family of assemblies draft table
- Coordinate dimension support for 2D translator – provides import and export of .dwg and .dxf files
- Multi-core drawing view update for section views, auxiliary views – quickly update large drawings that contain principal as well as derived drawing views
Launch Announcement
Introducing Solid Edge 2022
Get a close-up look at what’s new in this year’s release.
Preparado para a Compra?
Visite nossa loja online para iniciar sua assinatura mensal ou anual hoje ou para saber mais sobre as opções de licença perpétua.
Pacote com desconto do
Solid Edge e Teamcenter
Combine software CAD 3D profissional fácil de usar com software de gerenciamento de dados do produto (PDM) de primeira classe.