MITCalc – MITCalc
MITCalc – MITCalc
MITCalc is software development company oriented on Mechanical, Industrial and Technical calculations. The company was founded in 2003 by people who have more than 20 years experience with CAD systems and mechanical calculations.
Solutions Overview
MITCalc is a multi-language set of mechanical, industrial and technical calculations for the day-to-day routines. It will reliably, precisely, and most of all quickly guide customer through the design of components, the solution of a technical problem, or a calculation of an engineering point without any significant need for expert knowledge.
MITCalc contains both design and check calculations of many common tasks, such as: spur, bevel, worm and planetary gear, timing belt, v-belt and chain drives, bearings, springs, beam, buckling, plates, shaft, bolted connection, shaft connection, pins, tolerance analysis, welded connection and many others. There are also many material, comparison and decision tables, including a system for the administration of resolved tasks. The calculations support both Imperial and Metric units and are processed according to ANSI, ISO, DIN, BS and Japanese standards. It is an open system designed in Microsoft Excel which allows not only easy user-defined modifications and user extensions without any programming skills, but also mutual interconnection of the calculations, which is unique in the development of tailor-made complex calculations.
The sophisticated interaction with many 2D CAD systems and Solid Edge allows the relevant drawing to be developed or 3D models to be inserted in a few seconds.
Synergy
MITCalc together with SolidEdge allows quick and correct design of many mechanical parts and components.