System Requirements

Operating System Requirements & Information

Solid Edge 2022 has been certified to run on the following:

  • Windows 10 Enterprise or Professional (64-bit only) version 1909 or later
  • Internet Explorer 11

Solid Edge, while not dependent on any other browser, has been certified against other modern and popular browsers like Google Chrome, Microsoft Edge, and Mozilla Firefox.

  • Microsoft Office 2019 or Microsoft Office 365 Business
System Requirements

Note:

  • Support for Windows 11 will be announced in a Solid Edge 2022 maintenance pack.
  • Windows Home Edition is not supported.
  • We recommend that you not run Solid Edge on Server operating systems.
  • Solid Edge stops certifying new releases against an operating system shortly after Microsoft drops mainstream support for it. Microsoft dropped mainstream support for Windows 7 in January 2015. Microsoft dropped mainstream support for Windows 8.1 in January 2018. As a result, Solid Edge no longer installs on Windows 7 or Windows 8.1.

Hardware System Requirements

Recommended system configuration

  • Windows 10 Enterprise or Professional (64-bit only) version 1909 or later
  • 32 GB RAM or more
  • True Color (32-bit) or 16 million colors (24-bit)
  • Screen Resolution: 1920 x 1080

Minimum system configuration

  • Windows 10 Enterprise or Professional (64-bit only) version 1909 or later
  • 16 GB RAM for commercial users and 8 GB RAM for academic users
  • 65K Colors
  • Screen Resolution: 1920 x 1080
  • 7.5 GB of disk space required for installation

Reboot your system after installing Solid Edge or maintenance packs.

For more information on Solid Edge 2022, operating system, and third-party support, go to Hardware and Software Certifications, and then click Solid Edge 2022.

FREE Software

Free 3D Design Software

Pruebe Solid Edge de forma gratuita

Obtenga acceso instantáneo a una prueba gratuita de Solid Edge y pruébelo usted mismo.

Software gratuito para su empresa emergente

Si su empresa lleva menos de tres años constituida y se encuentra en una fase inicial, puede obtener Solid Edge de forma gratuita. ¡Sin ningún tipo de tarifa de suscripción!