Solid Edge 2022 has been certified to run on the following:
Windows 10 Enterprise or Professional (64-bit only) version 1909 or later
Internet Explorer 11
Solid Edge, while not dependent on any other browser, has been certified against other modern and popular browsers like Google Chrome, Microsoft Edge, and Mozilla Firefox.
Microsoft Office 2019 or Microsoft Office 365 Business
Note:
Support for Windows 11 will be announced in a Solid Edge 2022 maintenance pack.
Windows Home Edition is not supported.
We recommend that you not run Solid Edge on Server operating systems.
Solid Edge stops certifying new releases against an operating system shortly after Microsoft drops mainstream support for it. Microsoft dropped mainstream support for Windows 7 in January 2015. Microsoft dropped mainstream support for Windows 8.1 in January 2018. As a result, Solid Edge no longer installs on Windows 7 or Windows 8.1.
Hardware System Requirements
Recommended system configuration
Windows 10 Enterprise or Professional (64-bit only) version 1909 or later
32 GB RAM or more
True Color (32-bit) or 16 million colors (24-bit)
Screen Resolution: 1920 x 1080
Minimum system configuration
Windows 10 Enterprise or Professional (64-bit only) version 1909 or later
16 GB RAM for commercial users and 8 GB RAM for academic users
65K Colors
Screen Resolution: 1920 x 1080
7.5 GB of disk space required for installation
Reboot your system after installing Solid Edge or maintenance packs.
For more information on Solid Edge 2022, operating system, and third-party support, go to Hardware and Software Certifications, and then click Solid Edge 2022.
FREE Software
Free 3D Design Software
Essayez Solid Edge gratuitement
Obtenez un accès instantané à un essai gratuit de Solid Edge, et essayez-le par vous-même.
Si vous dirigez une startup depuis moins de trois ans, vous pouvez maintenant faire une demande pour obtenir gratuitement Solid Edge. Aucun frais à votre charge !