Automatic Electrical Routing

Automatic Electrical Routing

Our solution for automatic electrical routing allows you to efficiently create, route and organize wires, cables and bundles in a Solid Edge assembly.

Solid Edge Electrical Routing links with Solid Edge Wiring Design and Solid Edge Harness Design tools, allowing electro-mechanical design teams to create complete and accurate digital mockups containing both mechanical and electrical components.

A dedicated, process-driven environment for creating, routing and organizing wires, cables and bundles

Electrical engineers design a schematic that is sent to the Solid Edge 3D CAD environment. Harness details such as wires, connectors, terminals, splices and net lists are transferred and accessed with a simple click in the Solid Edge 3D CAD environment. Mechanical engineers can then work on the mechanical aspects of their design without worrying about changing associated wire harness information. Information flows between the electrical and mechanical worlds, enabling fast and easy collaboration.

A connected mode with Solid Edge Electrical Routing allows dynamic ECAD/MCAD collaboration with cross probing and dynamic updating between mechanical and electrical domains.

Once the design is complete, Solid Edge Electrical Routing exports ready-to-use net list files to the schematics so that the wires can be annotated with the lengths and use it for electrical analysis, e.g., voltage drop. This type of virtual prototyping removes the need for expensive physical prototypes.

How would you rate this content?

Free 3D Design Software

Try Solid Edge for Free

Get instant access to a free trial of Solid Edge and try it for yourself.

適用於初創企業的免費軟體

如果您是一家開業三年以內的初期創業公司,您可以立刻申請免費獲得 Solid Edge。無需支付申請費用!