Overcoming Aerospace Supply Chain Product Development Challenges

On-Demand Webinar

Overcoming Aerospace Supply Chain Product Development Challenges

Aerospace suppliers globally are dealing with product development challenges unlike anything they have seen before, including increasing cost pressures from OEMs, decreasing project timelines, and demanding industry regulations.

In this webinar you will learn how you can be better equipped to:

  • create and reference a digital twin of your product
  • optimize your design to meet customer requirements
  • validate designs using virtual prototypes

A variety of pressures are driving change in aerospace and defense supply chains, including:

  • Less Funding, More Competition: Funding for programs has continued to decline, resulting in fewer and smaller programs being awarded for development. To win business, contractors must bid more aggressively and commit to overly aggressive schedules or uncertain program requirements. This rolls down into the supply chain of Tier 2 and Tier 3 suppliers. Profitability is easily undercut by overspending, late delivery charges, or regulatory compliance penalties.
  • Increasing Complexity: More than a decade ago, Tier 2 and 3 suppliers almost exclusively got contracts for parts. But today, OEMs are outsourcing big critical systems to prime and Tier 1 contractors. A good chunk of that complexity is making its way down to Tier 2 and 3 suppliers. These contracts demand a broader range of engineering skills sets (mechanical, electrical, electronic, systems) and more process complexity.
  • More Regulatory Compliance: There is an increasing amount of regulations to which suppliers must comply. Not only do they have to design and make parts, assemblies, and systems that comply, but they have to prove they comply with documentation. This responsibility has teeth. Fail and the company is hit with costly penalties. Smaller companies often do not have a range of specialists that know such regulations, so they are at more risk than larger companies.

How would you rate this content?

Complete the form below to download.

Full Form (With Industry)

Gates eBooks from being downloaded until it is filled out.
  • Avviso: Fornendo i miei dati autorizzo Siemens Digital Industries Software e le sue affiliate a contattarmi via email, telefono e posta ordinaria per quanto riguarda i suoi prodotti e servizi, come descritto in dettaglio qui. Siete pregati di consultare la nostra politica sulla privacy e gestire le vostre preferenze di comunicazione.
  • Questo campo serve per la convalida e dovrebbe essere lasciato inalterato.

Free 3D Design Software

Prova Solid Edge gratis

Scarica subito una versione di prova gratuita e scopri con i tuoi occhi Solid Edge.

Versione gratuita del software per la tua startup

Se gestisci una startup in fase di avvio, che opera da meno di tre anni, puoi richiedere una versione gratuita di Solid Edge. Senza spese correlate all’invio della richiesta!