Solid Edge Electrical Routing

3D Wire Harness in Solid Edge

Efficiently create, route and organize wires, cables and bundles in a Solid Edge assembly.

Solid Edge Electrical Routing links with Solid Edge Wiring and Solid Edge Harness Design tools, allowing electro-mechanical design teams to create complete and accurate digital mockups containing both mechanical and electrical components.

Automatic electrical routing

Electrical engineers design a schematic that is sent to the Solid Edge 3D CAD environment. Harness details such as wires, connectors, terminals, splices and net lists are transferred and accessed with a simple click in the Solid Edge 3D CAD environment. Mechanical engineers can then work on the mechanical aspects of their design without worrying about changing associated wire harness information. Information flows between the electrical and mechanical worlds, enabling fast and easy collaboration.

A connected mode with Solid Edge Electrical Routing allows dynamic ECAD/MCAD collaboration with cross probing and dynamic updating between mechanical and electrical domains.

Once the design is complete, Solid Edge Electrical Routing exports ready-to-use net list files to the schematics so that the wires can be annotated with the lengths and use it for electrical analysis, e.g., voltage drop. This type of virtual prototyping removes the need for expensive physical prototypes.

Free 3D Design Software

Try Solid Edge for Free

Get instant access to a free trial of Solid Edge, and try it for yourself.

Free Software for Your Startup

If you’re an early stage startup in business for less than three years, you can now apply to get Solid Edge for free. With no application fee!